Control Builder Safe 3.1 is Certified by TÜV SÜD and holds certificates; Functional Safety certificate (IEC 61508), Machine Safety certification according to Council Directive 206/42/EC as well as Burner Management GAR certification (EN298, EN1643, EN13611 and EN50156-1) when used with Burner Library.
Control Builder Safe 3.1 is supported on Windows 10 2019 LTSC and Windows 10 2021 LTSC. It also supports Microsoft Office 2016, 2019, and 2021 versions.
This CBS 3.1 release adds support for 3rd party PROFIsafe devices which can be connected to a PROFINET network by using the CI871 module.
Compact HMI version 6.1.1-1 is a maintenance release that reinforces ABB’s commitment to providing safe and secure operations. Compact HMI version 6.1.1-1 provides support for OPC UA and Event History. The Compact HMI 6.1.1-1 also provides support for Windows 10 LTSC 2021/Server 2022 in addition to Windows 10 2016 LTSC, Windows Server 2016, Windows 10 2019 LTSC and Windows Server 2019.
The Compact Control Builder is a powerful tool for creating control solutions and reusable control libraries for ABB's AC 800M controllers. The software offers a wide range of control functionality for AC 800M, including ABB Drives and Motor Starters integration.
Compact Control Builder 6.2.0-0 is supported on Windows 11 Pro-64-bit and Windows 10 Pro-64-bit, Windows 10 LTSC 2021 and LTSC 2019 Enterprise & IOT versions, Windows Server 2022 and 2019 Standard/Datacenter.
The Panel 800 version 6.2 family comprises of user-friendly, intuitive and ergonomic operator panels that combine slim, space-saving dimensions with a comprehensive range of advanced functions. Panel 800 Version 6 comprises of Standard, black and rugged panels that boast of more interfacing options, speed and brilliant displays. Panel 800 Version 6.2 includes 3 new touch panels, new accessories for the Panel 800 Version 6.2 family, and support for Windows 10.