IsCompact

Select product group

Controllers

Show products

Communications

Show products

I/O Systems

Show products

Networks

Show products

Power supplies & Voters

Show products

Highlights

ABB Automation Expands Environmental Product Declaration Portfolio

Explore ABB Automation's latest Environmental Product Declarations (EPDs), providing trusted and externally verified environmental information for key automation products. Current EPDs are available for:

AC 800M Controllers, AC 800M Communication Interfaces, S800 I/O Group, CI845 Ethernet FCI for Select I/O and Select I/O Group

Our EPD portfolio continues to grow, with additional declarations being released regularly. Visit the International EPD System Library to access detailed information and download the latest EPDs.

 

Visit the Compact Product Suite web

Compact Product Suite is a scalable automation solution that combines control, engineering, operations, visualization, connectivity, and safety for smaller- and mid-sized process applications.​

Increase production and maximize availability with automation control solutions such as process controllers, safety controllers, process I/O, safety I/O, field interfaces, network equipment, HMIs, and process panels.

Please visit the website for more valuable information about software and products!

Control Builder Safe 3.2

Control Builder Safe 3.2 is certified by TÜV SÜD and holds several certificates for: Functional Safety certificate (IEC 61508), Machine Safety certification according Council Directive 206/42/EC, as well as Burner Management GAR certification (EN 298, EN 1643, EN 13611 and EN 50156-1) when used with Burner Library.

The CBS 3.2 version is supported on Windows 10 and Windows 11 LTSC. It supports Microsoft Office 2021 and 2024 versions.

This release includes support for 3rd-party PROFIsafe devices, which can be connected to a PROFINET network by using the CI871 module.

Compact HMI 6.1.1-1

Compact HMI version 6.1.1-1 is a maintenance release that reinforces ABB’s commitment to providing safe and secure operations. Compact HMI version 6.1.1-1 provides support for OPC UA and Event History. The Compact HMI 6.1.1-1 also provides support for Windows 10 LTSC 2021/Server 2022 in addition to Windows 10 2016 LTSC, Windows Server 2016, Windows 10 2019 LTSC and Windows Server 2019.

Compact HMI is a scalable PC based HMI for SCADA and PLC automation markets.

Compact Control Builder AC 800M 7.0.0-0

The Compact Control Builder is a powerful tool for creating control solutions and reusable control libraries for ABB's AC 800M controllers. The software offers a wide range of control functionality for the AC 800M, including integration with ABB Drives and Motor Starters.

Compact Control Builder 7.0.0-0 is supported on Windows 11 Pro-64-bit. Windows 11 LTSC 2024 and Windows 10 LTSC 2021, Enterprise & IOT versions. Windows Server 2025 and 2022. Standard/Datacenter. It also supports Microsoft Word 2024 and 2021 for documentation.

Panel 800 - A Range of user-friendly, intuitive and ergonomic operator panels

The Panel 800 version 6.2 family comprises user-friendly, intuitive, and ergonomic operator panels that combine slim, space-saving dimensions with a comprehensive range of advanced functions. Panel 800 Version 6.2 comprises standard, black (Marine), and rugged panels that boast more interfacing options, speed, and brilliant displays. Panel 800 Version 6.2-2 includes support for Windows 11.