Data sheet

I/O Systems - Select I/O

Compact Product Suite hardware selector

Select I/O is an Ethernet networked, single channel granular I/O system for the ABB Ability™ System 800xA automation platform. Select I/O helps decouple project tasks, minimizes the impact of late changes, and supports standardization of I/O cabinetry ensuring automation projects are delivered on time and under budget.

The Signal Conditioning Modules (SCMs) are mounted in a Module Termination Unit (MTU) with 16 SCM slots. Each slot includes a removable Field Terminal Block (FTB).

Select I/O provides a comprehensive solution for simplified engineering, installation, commissioning, and late changes with features such as a built-in disconnect function, field loop current limitation, and replaceable terminal blocks. Signal Conditioning Modules (SCMs) are available for both non-SIL and SIL3 applications. The Signal Conditioning Modules (SCMs) are mounted
in a Module Termination Unit (MTU) with 16 SCM slots. Each slot includes a removable Field Terminal Block (FTB).

For updated information regarding System 800xA please visit our 800xA Hardware Selector. In the HW-selector, you
can compare different communication modules, AC 800M controllers, S800 I/O modules, S900 I/O modules, Select I/O modules, module termination units, network equipment, panels, power supplies, and voters, and also print your PDF files or save an outline of all modules in the product area.

Below is an outline of the range of different Select I/O modules available.

Specific feature ¹ AIS880 AIS885 AIS890 AOS880
General info
Article number 3BSE074053R1 3BSE080108R1 3BSE074063R1 3BSE074055R1
Type Analog Input Module - SIL3 Analog Input Module, SIL3 Analog Input Module - IS, SIL3 Analog Output Module - SIL3
Number of channels 1
Signal specification 4...20 mA
4...20 mA
1.2 A field power
4...20 mA
HART Yes
Detailed HART information HART v7, HART pass-trough and HART variables to the application HART v7, HART pass-through and HART variables to the application HART v7, HART pass-trough and HART variables to the application
SOE N/A
Redundancy Yes No Yes
Hot swap Yes
High integrity Yes
Intrinsic safety No Yes No
Mechanics Select I/O
Dimensions
Width 77.9 mm
Depth 105 mm
Height 9.8 mm
Weight (including base) 73 g
Environment and certification
RoHS compliance EU RoHS, UAE RoHS, CN RoHS
WEEE compliance EU
¹ For detailed information on each module, please visit: compacthardwareselector.automation.abb.com
Specific feature ¹ CI845 DIS880 DIS890 DOS880
General info
Article number 3BSE075853R1 3BSE074057R1 3BSE077763R1 3BSE074059R1
Type Ethernet FCI Module Digital Input Module - SIL3 Digital Input Module - IS, SIL3 Digital Output Module - SIL 3
Number of channels 1
Signal specification 24V DC NAMUR (2-wire)
0... 8.4 mA
9.3 V DC
24 V DC / 0.6 A
HART Yes N/A
SOE Yes N/A
Redundancy Yes No Yes
Hot swap Yes
High integrity N/A Yes
Intrinsic safety N/A No Yes No
Mechanics Select I/O
Communication protocol Ethernet
Master or slave Slave
Dimensions
Width 30 mm 77.9 mm
Depth 121.7 mm 105 mm
Height 135 mm 9.8 mm
Weight (including base) 225 g 73 g
Environment and certification
RoHS compliance EU RoHS, UAE RoHS, CN RoHS
WEEE compliance EU
¹ For detailed information on each module, please visit: compacthardwareselector.automation.abb.com
Specific feature ¹ DOS885 GIS880 HI880 TB868
General info
Article number 3BSE074061R1 3BSE075855R1 3BSE078701R1 3BSE088162R1
Type Digital Output Module - SIL 3 Generic I/O Module High Integrity HI Module for Ethernet FCI Modulebus Terminator
Number of channels 1
Signal specification 24 V DC / 3 A
HART N/A Yes N/A
SOE N/A Yes N/A
Redundancy Yes N/A
Hot swap Yes
High integrity Yes
Intrinsic safety No N/A
Mechanics Select I/O
Dimensions
Width 77.9 mm 78.5 mm 135 mm
Depth 105 mm 108 mm 51.7 mm 58 mm
Height 9.8 mm 15.8 mm 19.5 mm 39.6 mm
Weight (including base) 73 g 76 g 28 g 104 g
Environment and certification
RoHS compliance EU RoHS, UAE RoHS, CN RoHS
WEEE compliance EU
¹ For detailed information on each module, please visit: compacthardwareselector.automation.abb.com
Specific feature ¹ TC810 TC811 TU865 TUS810K01
General info
Article number 3BSE076220R1 3BSE078714R1 3BSE078712R1 3BSE083204R1
Type Ethernet Adapter for copper media Ethernet Adapter for fiber optic media MTU for Ethernet FCI (Select I/O) Module Termination Unit
HART N/A
SOE N/A
Redundancy Yes
Hot swap Yes
High integrity N/A
Intrinsic safety N/A
Mechanics Select I/O
Communication protocol Ethernet
Type of external output 100 Base-TX with RJ 45 (8P8C) connector 100 BASE-FX with LC connector
Number of external ports 2
Type of connecting cable CAT 5, WG 22 or better 9/125 µm single mode fiber (1310 nm nominal wavelength)
Maximum length of cable 100 m 27.5 km
Dimensions
Width 25 mm 24.5 mm 135 mm 136 mm
Depth 76.3 mm 101.3 mm 95.5 mm 131 mm
Height 110 mm 210 mm 200 mm
Weight (including base) 105 g 161 g 500 g 1512 g
Environment and certification
RoHS compliance EU RoHS, UAE RoHS, CN RoHS
WEEE compliance EU
¹ For detailed information on each module, please visit: compacthardwareselector.automation.abb.com
Specific feature ¹ TUS810K02
General info
Article number 3BSE093004R1
Type Module Termination Unit for Select I/O IS
Mechanics Select I/O
Dimensions
Width 136 mm
Depth 131 mm
Height 200 mm
Weight (including base) 1512 g
Environment and certification
RoHS compliance EU RoHS, UAE RoHS, CN RoHS
WEEE compliance EU
¹ For detailed information on each module, please visit: compacthardwareselector.automation.abb.com

Accessories

Specific feature ¹ GFS810 GTB810 GTS810 TB861V009
General info
Article number 3BSE093005R1 3BSE078722R1 3BSE093006R1 3BSE088163R1
Type Ground Fault Detection Module Grounding Terminal Bar Grounding Termination Module Compact Modulebus Extension
Number of channels 1
Signal specification 0…1 Mohm
HART N/A
SOE N/A
Redundancy No No
Hot swap Yes Yes
High integrity No
Intrinsic safety No
Mechanics Select I/O
Dimensions
Width 77.9 mm 21.9 mm 77.9 mm 48 mm
Depth 108 mm 17.2 mm 108 mm Length 900 mm
Height 9.8 mm 165.5 mm 15.8 mm 150.5 mm
Weight (including base) 76 g 109 g 76 g 668 g
Environment and certification
RoHS compliance EU RoHS, UAE RoHS, CN RoHS
WEEE compliance EU
¹ For detailed information on each module, please visit: compacthardwareselector.automation.abb.com
Specific feature ¹ TB861V011 TB861V015 TL810K01 TL811K01
General info
Article number 3BSE090352R1 3BSE088164R1 3BSE088170R1 3BSE088171R1
Type Compact Modulebus Extension Empty slot protector for FCI Empty slot protector for EA
Hot swap Yes
Mechanics Select I/O
Dimensions
Width 48 mm 134.5 mm (5.30 in.) 109.5 mm (4.31 in.)
Depth Length 1100 mm Length 1500 mm 38.5 mm (1.52 in.)
Height 150.5 mm 29 mm (1.14 in.) 24.5 mm (0.96 in.)
Weight (including base) 759 g 918 g 35.5 g (0.07 lbs) 23.8 g (0.05 lbs)
Environment and certification
RoHS compliance EU RoHS, UAE RoHS, CN RoHS DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance EU DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: compacthardwareselector.automation.abb.com
Specific feature ¹ TL812K01 TL813K01 TL814K01 TL820
General info
Article number 3BSE088172R1 3BSE088173R1 3BSE088174R1 3BSE079085R1
Type Empty slot protector for GIO Empty slot protector for SCM Empty slot protector HI Module Empty slot protector
Hot swap Yes
Intrinsic safety Yes
Mechanics Select I/O
Dimensions
Width 77.9 mm (3.06 in.) 72 mm (2.83 in.) 50.7 mm (2 in.)
Depth 98 mm (3.85 in.) 86.5 mm (3.41 in.) 50.5 mm (1.99 in.) 15.1 mm (0.59 in.)
Height 15.8 g (0.62 in.) 9.8 mm (0.39 in.) 19.8 mm (0.78 in.) 42 mm (1.65 in.)
Weight (including base) 26.1 g (0.06 lbs) 17 g (0.03 lbs) 16.8 g (0.03 lbs) 9 g (0.02 lbs)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: compacthardwareselector.automation.abb.com
Specific feature ¹ TL830/TL831 TS810K01 TUW890
General info
Article number 3BSE093013R1 3BSE090351R1 3BSE093009R1
Type IP30 Cover Screw Lugs IS Separator for I/O MTU
Intrinsic safety Yes Yes
Mechanics Select I/O
Dimensions
Width 32 mm (1.25 in.) 33 mm (1.30 in.) 110 mm (4.33 in.)
Depth 20.8 mm (0.81 in.) 10 mm (0.39 in.) 135 mm (5.31 in.)
Height 20 mm (0.78 in.) 3.5 mm (0.13 in.) 0.6 mm (0.02 in.)
Weight (including base) TL830 2.5 g (0.005 lbs), TL831 2.7 g (0.006 lbs) 2.27 g (0.005 lbs) 9 g (0.01 lbs)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: compacthardwareselector.automation.abb.com

Spare parts

Specific feature ¹ FTB810K01 FTB840K01 FTB890K01 PTB810K01
General info
Article number 3BSE088180R1 3BSE093007R1 3BSE078760R1 3BSE088182R1
Type Field Terminal Block Field Terminal Block Redundant Field Terminal Block IS Power Injection Terminal Block
Redundancy No Yes No
Intrinsic safety No Yes
Mechanics Select I/O
Dimensions
Width 10 mm (0.39 in.) 20 mm 10 mm (0.39 in.) 41.4 mm (1.63 in.)
Depth 85.2 mm (3.35 in.) 85.2 mm 85.2 mm (3.35 in.) 72.6 mm (2.86 in.)
Height 74.8 mm (2.94 in.) 74.8 mm 74.8 mm (2.94 in.) 19.2 mm (0.75 in.)
Weight (including base) 40 g (0.08 lbs) 80 g 40 g (0.08 lbs) 38 g (0.08 lbs)
Environment and certification
RoHS compliance EU RoHS, UAE RoHS, CN RoHS
WEEE compliance EU
¹ For detailed information on each module, please visit: compacthardwareselector.automation.abb.com
Specific feature ¹ TUC810K01
General info
Article number 3BSE088181R1
Type Terminal Cover
Mechanics Select I/O
Dimensions
Width 45.5 mm (1.79 in.)
Depth 98.5 mm (3.88 in.)
Height 200 mm (7.87 in.)
Weight (including base) 47 g (0.10 lbs)
Environment and certification
RoHS compliance DIRECTIVE/2011/65/EU (EN 50581:2012)
WEEE compliance DIRECTIVE/2012/19/EU
¹ For detailed information on each module, please visit: compacthardwareselector.automation.abb.com
IsCompact

We reserve the right to make technical changes to the products or modify the contents of this document without prior notice. With regard to purchase orders, the agreed particulars shall prevail. ABB does not assume any responsibility for any errors or incomplete information in this document.

We reserve all rights to this document and the items and images it contains. The reproduction, disclosure to third parties or the use of the content of this document – including parts thereof – are prohibited without ABB’s prior written permission.

Copyright© 2025 ABB All rights reserved