8 pcs Shunt Stick TY804. 1000 Ohm shunt. Used for DP840 on TU844, TU845, TU854
| Article number | 3BSE033670R1 |
| Mechanics | S800 |
| CE mark | Yes |
| Electrical safety | IEC 61131-2, UL 61010-1, UL 61010-2-201 |
| Hazardous Location | C1 Div 2 cULus, C1 Zone 2 cULus, ATEX Zone 2 |
| Temperature, Operating | 0 to +55 °C (Storage -25 to +70 °C), RH=5 to 95 % no condensation, IEC/EN 61131-2 |
| Pollution degree | Degree 2, IEC 60664-1 |
| Corrosion protection | ISA-S71.04: G3 |
| Protection class | IP20 according to IEC 60529 |
| Mechanical operating conditions | IEC 61131-2 |
| EMC | EN 61000-6-4 and EN 61000-6-2 |
| Overvoltage categories | IEC/EN 60664-1 |
| Equipment class | Class I according to IEC 61140; (earth protected) |
| RoHS compliance | DIRECTIVE/2011/65/EU (EN 50581:2012) |
| WEEE compliance | DIRECTIVE/2012/19/EU |
| Width | 15.5 mm |
| Depth | 62 mm |
| Height | 11 mm |
| Weight | 0.06 kg |