IsCompact

Find products

Power supplies & Voters

Space-saving power supplies intended for use with the control and I/O product lines with a selectable output of 3 - 40 A. Also available are relevant voters for redundant configurations.

To download a PDF OUTLINE of all modules in this section, or to COMPARE several items, use the options in the upper‑right corner of the page.

Name
Rated output current
Type
3 A
Power supply
5 A
Power supply
10 A
Power supply
20 A
Power supply
10 A
Power supply
20 A
Power supply
20 A
Voter and Over Voltage Protection
10 A (20 A in parallel operation)
Voter
40 A
Voter
-
Rechargeable battery unit
3 fused (6.3 A) double output terminals
Mains Breaker kit